text.skipToContent text.skipToNavigation
Generac GP6500 Portable Generator

Generac GP6500 Portable Generator

49 State/COSense

 (20  reviews)
Sale: $899.00
TOP
Log in or create an account to favorite

Generac GP6500 Portable Generator

49 State/COSense
 (20  reviews)
Price:$899.00
Free Shipping to Your Home
Ships in 22 to 23 Weeks
OVERVIEW
OVERVIEW

GENERAC GP SERIES 6500 49ST PORTABLE GENERATOR

The 6500-watt Generac GP6500 portable generator can be used to tackle home projects, provide power for tools, or deliver essential electricity in the case of an outage. It is an especially affordable solution with premium features. These include PowerRush™ Advanced Technology — delivering over 40% more starting capacity* —an OHV engine for longer engine life and a large-capacity steel fuel tank with an incorporated fuel gauge for durability. The hardened steel tube cradle provides added strength, while the low-oil level shutdown protects your engine from damage. Heavy-duty, never-flat wheels and a foldable handle make for easy transportation of the generator. The compact size of the GP6500 ensures it will take up minimal storage space in the garage.

Video - Generac GP6500 Overview
  • FOLD-DOWN LOCKING HANDLE For sturdy portability and compact storage (Handle and Wheel Kit Included)
  • PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*
  • CO-SENSETM TECHNOLOGY Stops. Alerts. Saves. Powerful protection against hazardous carbon monoxide (Available on select models)
  • HEAVY DUTY, NEVER-FLAT WHEELS Wheels allow for easy portability (Handle and Wheel Kit included)
  • HARDENED STEELTUBE CRADLE For added durability and strength
  • GENERAC’S OHV ENGINE With splash lubrication provides a long engine life
  • LARGE-CAPACITY STEEL FUEL TANK With incorporated fuel gauge provides durability and long run times

*Increases electrical current upon demand above rated output when starting electric motors

Download Spec Sheet

SPECS
SPECS
Fuel_System
Fuel Capacity 6.9
Dimensions
Height 26.5 In.
Length 27.2 In.
Weight 172 lbs.
Width 27 In.
REVIEWS
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

PRODUCTS Q&A