text.skipToContent text.skipToNavigation
Generac HomeLink Manual Transfer Switch

Generac HomeLink Manual Transfer Switch

Model 6854 30 Amp, 8 to 10 circuits

 (0  reviews)
Sale: $379.99
TOP
Log in or create an account to favorite

Generac HomeLink Manual Transfer Switch

Model 6854 30 Amp, 8 to 10 circuits
 (0  reviews)
List:$459.99
Sale:$379.99
In Stock
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

Key Features

Transfers Made Easy
Switch from utility to generator power with ease, using the innovative One Touch transfer button. This simple-to-use feature eliminates the intimidating, hard-to-flip breaker of the past. One Touch is also equipped with indicators lights to remove the guesswork of determining whether utility or generator power is in use.

Reduces Installation Cost
Pre-wired for the electrician, reducing the amount you pay for installation.

Flush Mount or Wall Mount
Flexible mounting options. Flush mount for a nice clean look in your finished basement or garage. Wall mount in areas you cannot flush mount, such as cinder blocks in your basement.

Model G0068531

  • Max 30 Amps @240V
  • 8 Circuits provided Maximum 10 Circuits
  • Included Breakers: 1-30 Amp 2-pole, 1-20 Amp 1-pole, 5-15 Amp 1-pole
  • Switch Dimensions (in): 15.4 L x 15.8 H x 4 D
  • Compatible with Portable generators with a 30-Amp L14-30R receptacle
  • Aluminum Power Inlet Box

Kit includes:

  • Transfer Switch
  • Cord: 10’ 10/4 with L14-30 male and female ends
  • Power Inlet Box: 30 Amp aluminum (must be hardwired)
  • Install manual, wiring harness, conduit, and fittings
  • 12" pre-wired whip
SPECS
SPECS
Dimensions
Height 15.8"
Length 15.4"
Shipping Dimensions 25.8" x 18.7" x 4"
Shipping Weight 27.2 lbs
Width 18.7"
Warranty
Machine Warranty 5 Year Limited Warranty
REVIEWS
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

PRODUCTS Q&A