Generac PRO Chipper/Shredder (Reconditioned)
List:$6,395.00
Sale:$4,779.00
Reconditioned
Special:$4,699.00
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Flywheel | 14" |
| Chipper Knife Material | D2 heat treated tool steel |
| Chipper Knife Size | 5.5" |
| Chipper Knife Speed | 100mph |
| Chipping Capacity | 5" |
| Hopper Opening Size | 9" x 13" |
| Engine | |
|---|---|
| Air Filter | Dual element |
| Cooling Methods | Air |
| Displacement | 420cc |
| Engine Type | OHV |
| Ft Lbs Torque | 19.8 |
| Lubrication | Splash |
| Make | Generac G-Force |
| Number Of Cylinders | 1 |
| Oil Capacity | 37 oz. |
| Oil Type | SAE 30W HD |
| Starting Type | Electric |
| Dimensions | |
|---|---|
| Height | 50" |
| Length | 86" |
| Shipping Dimensions | 54" x 61" x 40" |
| Width | 53" |
| Flywheel Diameter | 14" |
| Flywheel Weight | 33 lbs |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.7 gal |
| General | |
|---|---|
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16.5" x 4.80/4-8 |
| Tread | Saw Tooth |
| Warranty | |
|---|---|
| Machine Warranty | 1 Year |
| Shredding | |
|---|---|
| Number Of Hammers | 48 |
| Safety Blowback Shield | Yes |
| Shredder Chamber Hits / Minute | 115,200 |
| Shredder Hopper Opening | 20" x 18" |
| Standard Screen | 1.5" x 5.625" |
| Material | |
|---|---|
| Frame | 7 gauge |
| Hopper Material | Steel |
REVIEWS
REVIEWS
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
PRODUCTS Q&A
PRODUCTS Q&A