text.skipToContent text.skipToNavigation
Generac 2800 PSI Pressure Washer

Generac 2800 PSI Pressure Washer

(2800 PSI, 2.5 GPM)

 (0  reviews)
Sale: $312.00
TOP
Log in or create an account to favorite

Generac 2800 PSI Pressure Washer

(2800 PSI, 2.5 GPM)
 (0  reviews)
List:$299.00
Special:$312.00
Ships in 3 to 4 Weeks

Restrictions may apply.
49-State (Not Available for sale in CA and air-freight only locations)

OTHER MODELS
FEATURES
FEATURES
Powerful 196cc Generac OHV Engine
  • Smooth running & easy to start
  • Easily handles most tasks around the house
High Performance 2.5 GPM Axial Cam Pump
  • Easily accessible - no more kneeling to attach hoses
Handy, Manuverable Cart with Spray Gun Holster
  • Engine & pump are perfectly balanced & easy to move
  • Large wheels take on varied terrain
Ergonomic Generac Spray Gun with Lance
  • Soft grip & easy-pull inverted fulcrum trigger reduces fatigue
4 Quick-Click™ Nozzle Tips
  • 0°, 15°, 40°, and soap applicator
On-Board Detergent Tank
  • Conveniently holds 3/4 gallon of pressure washer-safe detergent
  • No more sloppy detergent buckets to haul around
On-Board Detergent Tank
  • Unique Foot Rest
  • Stabilizes the unit during start-up

2 Year Limited Warranty

REVIEWS
PRODUCTS Q&A