text.skipToContent text.skipToNavigation
Generac 15in Surface cleaner

Generac 15in Surface cleaner

 (31  reviews)
Sale: $79.99
TOP
Log in or create an account to favorite

Generac 15in Surface cleaner

 (31  reviews)
List:$101.99
Sale:$79.99
In Stock
Ships in 1 to 3 Business days
SPECS
SPECS
Dimensions
Length 15.5"
Weight 4.8 lbs
Width 5.3"
PressureWasher_Hose_Wand_Nozzle
Hose Connections Quick-Connect
REVIEWS
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

PRODUCTS Q&A
OTHER ITEMS
OTHER ITEMS