text.skipToContent text.skipToNavigation

Generac Turbo Nozzle

 (12  reviews)
Sale: $40.99
TOP
Log in or create an account to favorite

Generac Turbo Nozzle

 (12  reviews)
List:$47.00
Sale:$40.99
In Stock
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

The Turbo Nozzle uses a rotating jet to agitate dirt and grime out of crevices and lift stains off surfaces. Cleans up to 30% faster than ordinary nozzles.

FEATURES
FEATURES


Turbo Nozzle

Using a high-pressure rotating jet, the Turbo Nozzle can scrub away grime and stains quickly–cutting cleaning time by up to 30%.


  • Works with pressure washers rated up to 3200 PSI, including SpeedWash models
  • Rotating pin-point stream of water
  • Cleans up to 30% faster than standard spray nozzles
  • Quick-change connector
  • Compatible with most brands
SPECS
SPECS
Dimensions
Shipping Dimensions 5" X 1.75" X 6.75"
Shipping Weight .65 lbs
PressureWasher_Hose_Wand_Nozzle
Hose Connections Quick-Connect
PressureWasher_Performance
PSI Range 2700 - 3200
REVIEWS
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

PRODUCTS Q&A
OTHER ITEMS
OTHER ITEMS