
Generac GC2800B 28” Snow Blower (Reconditioned)
Reconditioned
List:$1,399.99
Sale:$1,299.99
Special:$450.00
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
FEATURES
SPECS
SPECS
Fuel_System | |
---|---|
Fuel Capacity | 3.7 quarts |
Dimensions | |
---|---|
Height | 42.13" |
Length | 56.7" |
Shipping Dimensions | 44.49"L x 31.5"W x 34.65"H |
Shipping Weight | 283 lbs |
Weight | 228 lbs |
Width | 28.35" |
General | |
---|---|
CARB Certified | Yes |
Engine | |
---|---|
Cooling Methods | Air |
Engine Type | OHV |
Horsepower | 8HP |
Lubrication | Splash |
Make | Generac |
Number Of Cylinders | 1 |
Oil Capacity | 0.7 L |
Oil Type | SAE 30W HD |
Starting Type | Electric |
Snow_Clearing | |
---|---|
Snowblower Type | 2 Stage |
Clearing Width | 28" |
Intake | 15" |
Max. Throwing Distance | Up to 50' |
Wheels_Tires | |
---|---|
Number of Tires | 2 |
Tire Size | 15x4.80-7 |
Tread | Ag/Snow |
Warranty | |
---|---|
Machine Warranty | 2 Year Limited Warranty |
REVIEWS
REVIEWS
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
PRODUCTS Q&A
PRODUCTS Q&A