
Generac XT8500EFI COsense® Electronic Fuel Injection Portable Generator (Reconditioned)
Reconditioned Generators
8500 Running Watts
List:$1,499.00
Sale:$974.00
Special:$949.00
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
FEATURES
SPECS
SPECS
Wheels_Tires | |
---|---|
Number of Tires | 2 |
Tire Size | 9.5" |
Engine | |
---|---|
Displacement | 459cc |
Engine Type | Electronic Fuel Injection (EFI) |
Lubrication | Pressure |
Make | Generac |
Number Of Cylinders | 1 |
Oil Capacity | 1.05 qt |
Oil Type | 10W-30 / SAE 30 |
RPM Speeds | 3600 |
Starting Type | Electric |
Low Oil Alert Shutdown | Yes |
General | |
---|---|
CARB Certified | Yes |
Dimensions | |
---|---|
Height | 26.5" |
Length | 31.4" |
Shipping Dimensions | 33.4"L X 22"W X 24.8"H |
Shipping Weight | 230 lbs |
Weight | 214 lbs |
Width | 20.5" |
Generator_Performance | |
---|---|
Hour Meter | Yes |
Run Time (50% Load) | 9 hours |
Rated Amps | 70.8/35.4 |
AC_Rated Output Running Watts | 8500 |
Rated AC Voltage | 120/240 |
Fuel_System | |
---|---|
Fuel Capacity | 8 gallons |
Warranty | |
---|---|
Machine Warranty | One year parts and labor |
REVIEWS
REVIEWS
PRODUCTS Q&A
PRODUCTS Q&A