text.skipToContent text.skipToNavigation

Generac GP6500 COsense® Portable Generator 50ST (Reconditioned)

 (0  reviews)
Sale: $699.00
TOP
Log in or create an account to favorite

Generac GP6500 COsense® Portable Generator 50ST (Reconditioned)

 (0  reviews)
List:$949.00
Sale:$739.00
Special:$699.00
In Stock
Ships in 1 to 3 Business days
FEATURES
FEATURES

Generac GP6500 50ST (Reconditioned)

If you inadvertently use the GP6500 indoors or in an enclosed space, COsense® will automatically shut off your unit when increased CO is detected.

This unit also offers PowerRush™ Advanced Technology, which delivers more than a 40% increased starting capacity.* Generac’s OHV engine and large-capacity steel fuel tank ensures long engine life and run times, while the steel tube cradle provides added strength. The low-oil feature protects the generator from damage.

The GP6500 can be easily transported across rough or difficult terrain with the heavy-duty wheels and easy fold-down handle. Even maintenance is a breeze with the hour meter keeping track of necessary upkeep at regular intervals.

Product Features:

  • Featuring COsense® Technology: STOPS, ALERTS, SAVES. Powerful protection against hazardous carbon monoxide.
  • Featuring PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*
  • Generac's OHV engine with splash lubrication provides a long engine life
  • Low oil shutdown automatically safeguards engine from damage
  • Large-capacity steel fuel tank with incorporated fuel gauge provides durability and up to a 10.5-hour run-time at 50% load.
  • Hardened 1 ¼” steel-tube cradle for added durability and strength
  • Hour meter tracks maintenance intervals
  • Heavy-duty, never-flat wheels allow for easy portability
  • Fold-down handle for sturdy portability and compact storage

*Disclaimer: Increases electrical current upon demand above rated output when starting electric motors.

Download product brochure

REVIEWS
SHIPPING
SHIPPING

SHIPPING


Motor Freight Shipping


We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigateright

Liftgate Service (Home or Business)

Normally $349.99 NOW FREE!

View Details navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigateright

PRODUCTS Q&A