
Generac GP6500 49ST Portable Generator with Cord (Reconditioned)
Reconditioned Generators
List:$819.00
Sale:$779.00
Special:$699.00
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
FEATURES
SPECS
SPECS
Dimensions | |
---|---|
Height | 25.12" (638mm) |
Length | 27.24" (692mm) |
Weight | 174.8 (79.3) |
Width | 26.5" (673.1mm) |
Engine | |
---|---|
Displacement | 389cc |
Low Oil Alert Shutdown | Yes |
Fuel_System | |
---|---|
Fuel Capacity | 6.77 Gal (25.6 L) |
General | |
---|---|
Type | Portable |
Wheels_Tires | |
---|---|
Wheel | Never Flat |
Generator_Power | |
---|---|
Frequency | 60 Hz @ 3600 RPM |
Generator_Performance | |
---|---|
Hour Meter | Yes |
Maximum Wattage | 8125W |
Run Time (50% Load) | 10 Hours |
Rated Amps | 54.2 / 27.1 |
Rated AC Voltage | 120/240V |
REVIEWS
REVIEWS
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
PRODUCTS Q&A
PRODUCTS Q&A